1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Medium Loads, K Type Mounting Bracket (Size 100 mm) (K-100)

GIF CASTER

Caster for Medium Loads, K Type Mounting Bracket (Size 100 mm) (K-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard, fixed-direction caster for medium loads.

Part Number
K-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H1
(mm)
Properties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(Ø)
Tire width R
(mm)
Metal Fitting Specifications Shaft Bearing

฿ 268.65

GIF CASTER 1 Piece(s) 15 Day(s) Plate Type Fixed / Related Components--140.01~220.00180-----Metal Fitting Only - No Wheels-

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 45 Top Plate F1(mm) 115 Top Plate F2(mm) 80
Size A or outer diameter A of the tire(Ø) 100 Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part K-100 in the Caster for Medium Loads, K Type Mounting Bracket (Size 100 mm) series.

Products with similar specification

Part Number
CRK-100
PBDK-100
PBK-100
PK-100
PNAK-100
PNDK-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type Mounting Height H1
(mm)
Properties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(Ø)
Tire width R
(mm)
Metal Fitting Specifications Shaft Bearing

฿ 1,150.00

1 Piece(s) Quote Plate Type Fixed144-80.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical ResistanceRound hole1235The wheels on earthSteel Plate with Bearing

฿ 1,633.33

1 Piece(s) Quote Plate Type Fixed144-140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound hole1235The wheels on earthStainless Steel Bearing

฿ 866.66

1 Piece(s) Quote Plate Type Fixed144-140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound hole1235The wheels on earthSteel Plate with Bearing

฿ 666.66

1 Piece(s) Quote Plate Type Fixed144-80.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound hole1235The wheels on earthSlide Bearing

฿ 658.33

1 Piece(s) Quote Plate Type Fixed144-80.01~140.00100[Synthetic Rubber] RubberAbrasion ResistanceRound hole1232The wheels on earthSlide Bearing

฿ 1,525.00

1 Piece(s) Quote Plate Type Fixed144-80.01~140.00100[Synthetic Rubber] RubberAbrasion ResistanceRound hole1232The wheels on earthStainless Steel Bearing