(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard, fixed-direction caster for medium loads.
Part Number |
---|
PNUAK-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H1 (mm) | Properties | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (Ø) | Tire width R (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,058.33 | GIF CASTER | 1 Piece(s) | Quote | Plate Type Fixed | 144 | - | 80.01~140.00 | 100 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 12 | 32 | The wheels on earth | Slide Bearing |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 45 | Top Plate F1(mm) | 115 | Top Plate F2(mm) | 80 |
Size A or outer diameter A of the tire(Ø) | 100 | Load Category | Light/Medium Load |
Please check the type/dimensions/specifications of the part PNUAK-100 in the Caster for Medium Loads, K Type Mounting Bracket (Size 100 mm) series.
Part Number |
---|
PBK-100 |
PK-100 |
PNAK-100 |
PNUDK-100 |
PNUK-100 |
SK-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H1 (mm) | Properties | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (Ø) | Tire width R (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 866.66 | 1 Piece(s) | Quote | Plate Type Fixed | 144 | - | 140.01~220.00 | 180 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round hole | 12 | 35 | The wheels on earth | Steel Plate with Bearing | ||
฿ 666.66 | 1 Piece(s) | Quote | Plate Type Fixed | 144 | - | 80.01~140.00 | 120 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round hole | 12 | 35 | The wheels on earth | Slide Bearing | ||
฿ 658.33 | 1 Piece(s) | Quote | Plate Type Fixed | 144 | - | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber | Abrasion Resistance | Round hole | 12 | 32 | The wheels on earth | Slide Bearing | ||
฿ 1,800.00 | 1 Piece(s) | Quote | Plate Type Fixed | 144 | - | 140.01~220.00 | 150 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 12 | 32 | The wheels on earth | Stainless Steel Bearing | ||
฿ 1,158.33 | 1 Piece(s) | Quote | Plate Type Fixed | 144 | - | 140.01~220.00 | 150 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 12 | 32 | The wheels on earth | Steel Plate with Bearing | ||
฿ 650.00 | 1 Piece(s) | 15 Day(s) | Plate Type Fixed | 144 | - | 80.01~140.00 | 130 | [Synthetic Rubber] Rubber | Abrasion Resistance | Round hole | 12 | 35 | The wheels on earth | Steel Plate with Bearing |
How can we improve?
How can we improve?