1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Load Caster Fixed K type Size 75 mm (PK-75)

GIF CASTER

Medium Load Caster Fixed K type Size 75 mm (PK-75)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Standard type caster for medium duty being able to withstand strong impacts.

Part Number
PK-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 500.00

GIF CASTER 1 Piece(s) Quote -80.01~140.00100[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance32Slide Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H1(mm) 101 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 40 Top Plate F1(mm) 91 Top Plate F2(mm) 68
Shaft Diameter D(Ø) 10 Size A or outer diameter A of the tire(Ø) 75 Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PK-75 in the Medium Load Caster Fixed K type Size 75 mm series.

Products with similar specification

Part Number
CRK-75
PBDK-75
PBK-75
PNAK-75
PNDK-75
PNK-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 866.66

1 Piece(s) Quote -35.01~80.0080[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance32Steel Plate with Bearing

฿ 1,416.66

1 Piece(s) Quote -80.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance32Stainless Steel Bearing

฿ 675.00

1 Piece(s) Quote -80.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance32Steel Plate with Bearing

฿ 475.00

1 Piece(s) Quote -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Slide Bearing

฿ 1,291.66

1 Piece(s) Quote -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Stainless Steel Bearing

฿ 525.00

1 Piece(s) Quote -35.01~80.0070[Synthetic Rubber] RubberAbrasion Resistance32Steel Plate with Bearing