1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Load Casters Swivel J Type Size 250 mm to 300 mm (SJ-300)

GIF CASTER

Medium Load Casters Swivel J Type Size 250 mm to 300 mm (SJ-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard, free-swivel caster for medium loads.

Part Number
SJ-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

฿ 5,283.33

GIF CASTER 1 Piece(s) 15 Day(s) 374320.01~485.00350[Synthetic Rubber] RubberAbrasion Resistance14014017517530050Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Shaft Diameter D(Ø) 25 Eccentricity E(mm) 71
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part SJ-300 in the Medium Load Casters Swivel J Type Size 250 mm to 300 mm series.

Products with similar specification

Part Number
CRJ-250
SJ-250
SRJ-250
SUIJ-250
SUIJ-300
UWBSJ-250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Load Category

฿ 4,925.00

1 Piece(s) Quote 305320.01~485.00330[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance12512516016025050Medium Load

฿ 4,483.33

1 Piece(s) 15 Day(s) 305320.01~485.00330[Synthetic Rubber] RubberAbrasion Resistance12512516016025050Medium Load

฿ 4,858.33

1 Piece(s) Quote 305220.01~320.00260[Synthetic Rubber] Red rubberAbrasion Resistance12512516016025050Light/Medium Load

฿ 5,883.33

1 Piece(s) 15 Day(s) 305485.01~750.00500[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance12512516016025045Medium Load

฿ 10,016.66

1 Piece(s) Quote 374485.01~750.00600[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance14014017517530050Medium Load

฿ 14,634.14

1 Piece(s) 12 Day(s) 305485.01~750.00550[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant12512516016025036Medium Load