1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Caster for Medium Loads, J-Type Swivel Bracket (Size 200 mm) (PJ-200)

GIF CASTER

Caster for Medium Loads, J-Type Swivel Bracket (Size 200 mm) (PJ-200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Swivel casters used generally for moving or carrying loads.
[Features]
· A standard, free-swivel effective caster for medium loads. Only metal fittings (without wheel) can also be selected.
· Achieves a maximum load of 420 daN (428.4 kgf) in combination with MC nylon wheels (in case of UWBJ-200).
· Rubber wheels, urethane wheels, nylon wheels, MC nylon wheels, etc. are available.
· Designed to meet various customer needs such as price, start-ability and abrasion-resistance.
· Various types of rubber wheels such as heat-resistant rubber (heat-resisting temperature 100°C), red rubber, highly-resilient rubber are available.
· Antistatic urethane wheels (volume-specific resistance value: 6 × 108 Ωcm) are also available.
[Applications]
· Generally used for moving or carrying loads. Can be used in an environment where oil is applied by use of urethane wheels.

Part Number
PJ-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 2,691.66

GIF CASTER 1 Piece(s) Quote -220.01~320.00250[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Light/Medium LoadSlide Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 250 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 112 Top Plate F1(mm) 140 Top Plate F2(mm) 140
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 200 Eccentricity E(mm) 58
Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PJ-200 in the Caster for Medium Loads, J-Type Swivel Bracket (Size 200 mm) series.

Products with similar specification

Part Number
CRJ-200
PBDJ-200
PBJ-200
PNAJ-200
PNDJ-200
PNJ-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Load Category Shaft Bearing

฿ 3,241.66

1 Piece(s) Quote -220.01~320.00250[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Light/Medium LoadSteel Plate with Bearing

฿ 4,100.00

1 Piece(s) Quote -320.01~485.00400[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Medium LoadStainless Steel Bearing

฿ 2,958.33

1 Piece(s) Quote -320.01~485.00400[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Medium LoadSteel Plate with Bearing

฿ 2,316.66

1 Piece(s) Quote -140.01~220.00160[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadSlide Bearing

฿ 3,700.00

1 Piece(s) Quote -140.01~220.00220[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadStainless Steel Bearing

฿ 2,341.66

1 Piece(s) Quote -140.01~220.00220[Synthetic Rubber] RubberAbrasion Resistance42Light/Medium LoadSteel Plate with Bearing