1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Medium Loads, J-Type Swivel Bracket (Size 150 mm) (PJ-150)

GIF CASTER

Caster for Medium Loads, J-Type Swivel Bracket (Size 150 mm) (PJ-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for medium loads.
· Features free-swivel fixture.

Part Number
PJ-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,708.33

GIF CASTER 1 Piece(s) Quote -140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance45Slide Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 198 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 90
Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120 Top Plate F2(mm) 120
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 150 Eccentricity E(mm) 45
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part PJ-150 in the Caster for Medium Loads, J-Type Swivel Bracket (Size 150 mm) series.

Products with similar specification

Part Number
CRJ-150
PBDJ-150
PBJ-150
PNAJ-150
PNDJ-150
PNJ-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 2,241.66

1 Piece(s) Quote -140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical Resistance45Steel Plate with Bearing

฿ 3,133.33

1 Piece(s) Quote -220.01~320.00300[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Stainless Steel Bearing

฿ 1,991.66

1 Piece(s) Quote -220.01~320.00300[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance45Steel Plate with Bearing

฿ 1,600.00

1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 2,891.66

1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 1,633.33

1 Piece(s) Quote -140.01~220.00175[Synthetic Rubber] RubberAbrasion Resistance38Steel Plate with Bearing