1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Medium Loads, J-Type Swivel Bracket (Size 130 mm) (SJ-130)

GIF CASTER

Caster for Medium Loads, J-Type Swivel Bracket (Size 130 mm) (SJ-130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Swivel casters used generally for moving or carrying loads.
[Features]
· A standard, free-swivel effective caster for medium loads.
· Achieves a maximum load of 300 daN (306.0 kgf) in combination with MC nylon wheels (in case of UWBK-150).
· Provided with rubber wheels, urethane wheels, nylon wheels or MC nylon wheels, etc.
· Designed to meet various customer needs such as price, startability, abrasion-resistance, etc.
· Provided with various types of rubber wheels, such as red rubber and heat-resistant rubber (heat-resistant temperature 100°C).
· Also provided with antistatic urethane wheels (volume specific resistance: 6 × 108 Ωcm).
[Applications]
· Generally used for moving or carrying loads. Can be used in an environment where oil is applied by use of urethane wheels.

Part Number
SJ-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,275.00

GIF CASTER 1 Piece(s) 15 Day(s) -140.01~220.00180[Synthetic Rubber] RubberAbrasion Resistance42Steel Plate with Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H1(mm) 177 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Shaft Diameter D(Ø) 20 Size A or outer diameter A of the tire(Ø) 130 Eccentricity E(mm) 40
Load Category Light/Medium Load Metal Fitting Specifications The wheels on earth

Please check the type/dimensions/specifications of the part SJ-130 in the Caster for Medium Loads, J-Type Swivel Bracket (Size 130 mm) series.

Frequently Asked Questions (FAQ)

Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < nylon wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < nylon and MC nylon wheels
Startability: Rubber wheels < urethane wheels << nylon and MC nylon wheels
Cushioning: Nylon and MC nylon wheels << urethane wheels < rubber wheels
Question: How much load can the product withstand when used with a dolly?
Answer: For UWBJ-130, the maximum load for one caster is 250 daN (255.0 kgf).
Using four casters, the maximum load is 250 daN (255.0 kgf) × 4 × 0.8 [safety factor] = 800 daN (816 kgf): including the dolly weight, the capacity is up to about 810 kgf.

Products with similar specification

Part Number
PJ-130
PNAJ-130
PNDJ-130
SRJ-130
SUIEJ-130
SUIJ-130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProperties Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Tire width R
(mm)
Shaft Bearing

฿ 1,475.00

1 Piece(s) Quote -140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance42Slide Bearing

฿ 1,225.00

1 Piece(s) Quote -80.01~140.00120[Synthetic Rubber] RubberAbrasion Resistance38Slide Bearing

฿ 2,525.00

1 Piece(s) Quote -140.01~220.00145[Synthetic Rubber] RubberAbrasion Resistance38Stainless Steel Bearing

฿ 1,783.33

1 Piece(s) Quote -80.01~140.00140[Synthetic Rubber] Red rubberAbrasion Resistance42Steel Plate with Bearing

฿ 4,283.33

1 Piece(s) Quote Static electricity prevention220.01~320.00250[Urethane] Conductive urethanAntistatic35Steel Plate with Bearing

฿ 1,975.00

1 Piece(s) 15 Day(s) -220.01~320.00250[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance35Steel Plate with Bearing