1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump, General Purpose Type

MEI AIR BLOW GUN/NOZZLE

Diaphragm Pump, General Purpose Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use with coating/painting robots, automatic painting, and spray guns for large-volume painting etc.

 
Part Number
DP-17B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57,870.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Maximum Discharge Amount(l/min) 17
Driving Source Air Driven Air Inlet Type G The diameter of air inlet 1/4
Paint Outlet Type G Paint Outlet Diameter 1/4 Specifications General Purpose

Please check the type/dimensions/specifications of the part DP-17B in the Diaphragm Pump, General Purpose Type series.