1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Duster Set SPD

Spring Duster Set SPD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,296.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please contact us to discuss shorter delivery times.
Noise reduced by 10dB compared with conventional models. The ejection volume from the nozzle is three times greater than the amount of air consumed.

[Features]
· A large amount of secondary air is sucked in with a small amount of compressed air so a strong suction force can be obtained.
· Produces blowing and suction action when the ball valve is closed and opened, respectively.
· Because compressed air is used as the power source and there are no rotating parts, failures are minimized and the design is explosion-proof and safe.
· The pass circuit has no irregularities and there is risk that the inside will clog.
· VCM-DF-1 has an air pipe that freely bends by hand, and therefore can be used at an angle of your choice.

 
Part Number
SPD-3B
SPD-5B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall length of mounting duster
(mm)

฿ 2,296.44

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 1050

฿ 2,634.14

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 1550

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard