1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Agitator (With Flange)

MEI AIR BLOW GUN/NOZZLE

Agitator (With Flange)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,860.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flange-type agitator that can be fixed to the lid of a coating container, etc.

 
Part Number
MAF-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,860.39

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Output (On Maximum Output)(W) 100 Torque (At Maximum Output)(N·m) 1.0 Air Consumption Amount (At Maximum Output)(L/min) 230

Please check the type/dimensions/specifications of the part MAF-2 in the Agitator (With Flange) series.