1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Agitator (With Hook)

MEI AIR BLOW GUN/NOZZLE

Agitator (With Hook)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,729.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hook type for stirring. Attaches to 18L paint cans and pails, etc.

[Features]
· A hook type for stirring. Attaches to 18L paint cans and pails, etc.
· The volume of air can be increased or decreased using the valve, enabling easy manual speed adjustment between low and high speeds.
· Can be installed in such a way that exhaust air is sent to a separate location rather than getting into the paint. This enables work to be carried out in a clean environment with piping.

 
Part Number
MA-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,729.83

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Output (On Maximum Output)(W) 45 Torque (At Maximum Output)(N·m) 0.45 Air Consumption Amount (At Maximum Output)(L/min) 180

Please check the type/dimensions/specifications of the part MA-P in the Agitator (With Hook) series.