1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Agitator (Stand Type)

MEI AIR BLOW GUN/NOZZLE

Agitator (Stand Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,703.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stand type agitator. Mount 18L paint cans, pails, or other containers to the base to use.

[Features]
· A stand type agitator. Mount 18L paint cans, pails, or other containers to the base to use.
· The single-action removal of the agitator shaft and vanes make for easy cleaning and can replacement.
· Exhaust air is sent via tube to the stand interior, which in turn provides a sound muffling effect. The oil also ensures that the silencer does not clog.

 
Part Number
MA-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,703.20

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Output (On Maximum Output)(W) 45 Torque (At Maximum Output)(N·m) 0.45 Air Consumption Amount (At Maximum Output)(L/min) 180

Please check the type/dimensions/specifications of the part MA-S in the Agitator (Stand Type) series.