1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster DS-3TX

Air Duster DS-3TX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,174.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noise reduced by 10dB compared with conventional models. The ejection volume from the nozzle is three times greater than consumed air.

[Features]
· Noise level decreased by approximately 10 dB compared to conventional components.
· Air jet volume approximately triple the air consumption volume comes out from the nozzle tip.
· When compared with conventional components, a 14% air consumption savings is realized.
· When compared with conventional components, collision efficiency is increased by +7% (at 0.5MPa).
・ Effective in reducing the power consumption of compressors by providing an equivalent level of power with less air consumption.

 
Part Number
DS-3TX-100SALE
DS-3TX-300
DS-3TX-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe length
(mm)

฿ 1,174.77

฿ 645.07

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 100

฿ 1,247.13

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 300

฿ 1,325.53

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 500

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Long Features Standard
Nozzle Dia.(mm) 2.2 The amount of air(L/min) 140