1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster DS-3TK-J

MEI AIR BLOW GUN/NOZZLE

Air Duster DS-3TK-J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,735.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noise reduced by 10dB compared with conventional models. The ejection amount from the nozzle is three times greater than air consumption.

[Features]
· Noise level decreased by approximately 10 dB compared to the conventional part.
· Air jet amount approximately triple the air consumption that comes out from the nozzle tip.
· When compared with conventional products, 14% of air consumption is saved.
· When compared with conventional products, collision efficiency is increased by +7% (at 0.5MPa).
・ Effectively Reduces the Power Consumption of Compressors by Exerting the Same Power with Less Air Consumption.

 
Part Number
DS-3TK-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,735.60

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
The amount of air(L/min) 350 Feature Details Trigger type, quick joint type, jet nozzle

Please check the type/dimensions/specifications of the part DS-3TK-J in the Air Duster DS-3TK-J series.