1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster DS-3

MEI AIR BLOW GUN/NOZZLE

Air Duster DS-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noise value is reduced about 10 dB compared to the conventional model. Sprayed amount from the nozzle is 3 times the air consumption.

[Features]
· DS-3: Button type.
· DS-3K: Button type, quick joint type.

 
Part Number
DS-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type of Air Supply Port Feature Details

฿ 686.30

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) Same day Male threadButton type

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Body Material Aluminum Nozzle Dia.(mm) 2.2 The amount of air(L/min) 140

Please check the type/dimensions/specifications of the part DS-3 in the Air Duster DS-3 series.

Products with similar specification

Part Number
DS-3K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type of Air Supply Port Feature Details

฿ 658.53

1 Piece(s) 3 Day(s) [One-Touch Coupling] Quick JointButton Type, Quick Joint Type