1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster (Magnos) MGB-2A

Air Duster (Magnos) MGB-2A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,222.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The bending angle can be freely adjusted with a magnetic based dual unit nozzle.

 
Part Number
MGB-2A
MGB-2A-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe length
(mm)

฿ 6,256.47

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 300

฿ 6,222.29

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 13 Day(s) 500

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Others Features Flexible
Connection Type of Air Supply Port Male thread Nozzle Dia.(mm) 2.0 The amount of air(L/min) 110x2
Feature Details Magnetic Base Included (Suction force: 15 kg)