1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Caster for High Load, FP-FNWK Type, Phenol Wheel Type Mounting Fitting

INO CASTERS

Caster for High Load, FP-FNWK Type, Phenol Wheel Type Mounting Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A "Phenol wheel series" with excellent aging resistance and that can endure a long term use

 
Part Number
FP-50FNWK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 360.00

INO CASTERS 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H(mm) 68 Load Range(daN) 140.01~220.00
Stopper (Detail) No Max. Load(daN) 117.6 Wheel Material Phenol
Fitting Material Made of steel plate Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 66
Mounting Hole Pitch Transverse Direction(mm) 36 Top Plate F1(mm) 80 Top Plate F2(mm) 50
Wheel Diameter(Ø) 50 Load Category Heavy Load Tire width R(mm) 28

Please check the type/dimensions/specifications of the part FP-50FNWK in the Caster for High Load, FP-FNWK Type, Phenol Wheel Type Mounting Fitting series.