1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters for Heavy Loads, FP-WJ Model, Nylon Wheeled Model with Swivel Bracket (Part Number)

Casters for Heavy Loads, FP-WJ Model, Nylon Wheeled Model with Swivel Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 589.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Compact, yet powerful.
· A "Nylon wheel series" ideal for heavy equipment

 
Part Number
FP-50GNWJ
FP-65WJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Eccentricity G
(mm)
Tire width R
(mm)

฿ 589.00

INO CASTERS 1 Piece(s) 10 Day(s) 106880.01~140.00117.654367054502528

฿ 995.00

INO CASTERS 1 Piece(s) 12 Day(s) -92220.01~320.00254.871719090653038

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Reinforced Nylon
Fitting Material Made of steel plate Mounting Hole Type Round hole Load Category Heavy Load