(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact, yet powerful.
· A "Nylon wheel series" ideal for heavy equipment
Part Number |
---|
FP-50GNWK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Wheel Diameter (Ø) | Tire width R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 427.00 | INO CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 68 | 80.01~140.00 | 117.6 | 66 | 36 | 80 | 50 | 50 | 28 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Reinforced Nylon |
---|---|---|---|---|---|
Fitting Material | Made of steel plate | Mounting Hole Type | Round hole | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part FP-50GNWK in the High Load Caster, FP-WK Type, Type with Nylon Wheel, Fixed Fitting series.
Part Number |
---|
FP-65WK |
FP-75WK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Wheel Diameter (Ø) | Tire width R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 714.00 | 1 Piece(s) | 10 Day(s) | 10 | 92 | 220.01~320.00 | 254.8 | 91 | 47 | 117 | 67 | 65 | 38 | ||
฿ 1,145.00 | 1 Piece(s) | 19 Day(s) | 10 | 106 | 320.01~485.00 | 392 | 103 | 52 | 123 | 72 | 75 | 38 |
How can we improve?
How can we improve?