1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pulley Caster, TR-AWK Type, Aluminum Core Type, Includes Fixture (Part Number)

INO CASTERFIX

Pulley Caster, TR-AWK Type, Aluminum Core Type, Includes Fixture
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Light and rustproof "Basic Series" aluminum core.

Features

●Excellent abrasion resistance of rubber part, withstands towing at maximum speed of 10 to 20 km/h. 
●The handling is smooth, heavy weight object can be easily transported even by hand pushing. 
●The rubber of tire part is thickened and the impact absorption absorbency was improved in order to endure different impact load. 
●A caster for towing trolley.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel 
●Wheel: Aluminum Wheels, Wear Resistance Rubber
Part Number
TR-100AWK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Fork Width b
(mm)

฿ 2,823.77

INO CASTERFIX 1 Piece(s) 3 Day(s) 1014480.01~140.00117.675(80)40(45)1158010043

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Fitting Material Made of steel plate Mounting Hole Type Slotted Holes Load Category Medium Load

Please check the type/dimensions/specifications of the part TR-100AWK in the Pulley Caster, TR-AWK Type, Aluminum Core Type, Includes Fixture series.

Products with similar specification

Part Number
TR-130AWK
TR-150AWK
TR-200AWK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(Ø)
Fork Width b
(mm)

฿ 100.00

1 Piece(s) Quote 10175140.01~220.00176.495(100)53(56)1379312552

฿ 2,916.04

1 Piece(s) Same day 10198140.01~220.0019695(100)53(56)1379315056

฿ 3,894.17

1 Piece(s) 3 Day(s) 10250220.01~320.00245105(112)55(63)15110220056