1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Medium Loads G-WK Type With Rubber Wheel, With Fixed Hardware

CASTERS

Caster for Medium Loads G-WK Type With Rubber Wheel, With Fixed Hardware
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 382.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A "Rubber wheel series" having outstanding shock absorption and easy operability

 
Part Number
G-100WK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 382.96

CASTERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H(mm) 144 Load Range(daN) 80.01~140.00
Stopper (Detail) No Max. Load(daN) 117.6 Wheel Material Rubber
Fitting Material Made of steel plate Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 70(73)
Mounting Hole Pitch Transverse Direction(mm) 70(73) Top Plate F1(mm) 115 Top Plate F2(mm) 80
Wheel Diameter(Ø) 100 Eccentricity G(mm) 35 Load Category Medium Load
Fork Width b(mm) 43

Please check the type/dimensions/specifications of the part G-100WK in the Caster for Medium Loads G-WK Type With Rubber Wheel, With Fixed Hardware series.