1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cro-nel Dispenser Box

Cro-nel Dispenser Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Self-adhesive material which does not adhere to hands nor products and whose glued surface can only adhere to another glued surface. This can be cut into any size. Can be attached together by single action. Please use this for general packaging. Material: Sponge/Grade and type: Foam polypropylene/Inclusion of craft paper and seal: No seal/Thickness: 1.6

Features

●Self adhesive(it does not stick to hands and commodity, only adhesive surface and adhesive surface can be attached) using Cro-nel, you can paste with a single touch.
●Can cut to your preferred size.

Usage

●For general packaging.

Specification

●Thickness(mm):1.6

Materials

●Polypropylene Foam/Craft Paper
Part Number
YE160DNE
YE160DNL
YE160DNS
YE160DWE
YE160DWL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth A
(mm)
Length
(mm)
Color Length (Detail)
(mm)

฿ 100.00

INO BOX 1 Piece(s) Quote 14520000 or MoreBrown20000

฿ 100.00

INO BOX 1 Piece(s) Quote 29070000 or MoreBrown70000

฿ 100.00

INO BOX 1 Piece(s) Quote 14540000 or MoreBrown40000

฿ 100.00

INO BOX 1 Piece(s) Quote 14520000 or MoreWhite20000

฿ 100.00

INO BOX 1 Piece(s) Quote 29070000 or MoreWhite70000

Loading...

  1. 1

Basic Information

Grade, Type Foamed Polypropylene/Kraft Paper Thickness T(mm) 1.6 Material Sponge
With or Without Adhesive No Seal