1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Magic (Self-Adhesive Bubble Sheet)

INO RESIN SHEET

Air Magic (Self-Adhesive Bubble Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Self-adhesive "glue" which does not require any tape. This adheres when the user push it and is used as single-action packaging material.
· Materials: sponge / grade & type: polyethylene foam / seal: not present / Thickness: 4
· Width: 600
· Length: 2000

Part Number
60AM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 351.90

INO RESIN SHEET 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Foamed Polyethylene Width A(mm) 600 Thickness T(mm) 4
Length(mm) 2000 Material Sponge With or Without Adhesive No Seal

Please check the type/dimensions/specifications of the part 60AM in the Air Magic (Self-Adhesive Bubble Sheet) series.