1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SW special wheel SW-K type (Tsubatsuki)

SW special wheel SW-K type (Tsubatsuki)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,724.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·It can be used as a rotating table for heavy objects. ·Steel. ·It can be used for both up and down.

Part Number
SW-50-K
SW-70-K
SW-80-K
SW-100-K
SW-130-K
SW-150-K
SW-180-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Wheel Diameter
(mm)

฿ 4,724.09

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 5 Day(s) 10500.1~500098062.5

฿ 6,967.43

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 21 Day(s) 10500.1~5000245080

฿ 8,836.87

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 5 Day(s) 10500.1~50003920107

฿ 13,136.61

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 5 Day(s) 105000.1~100005880135

฿ 22,857.75

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 5 Day(s) 1010000.1~2000011800145

฿ 25,288.04

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 5 Day(s) 1010000.1~2000014700155

฿ 31,083.34

IGC SW SPECIAL WHEEL SW-K 1 Piece(s) 7 Day(s) 1010000.1~2000019600175

Loading...

  1. 1

Basic Information

Type SW Special Wheel Shape Flange Body Material Cast Iron
Main Ball material Steel Application SW Type Special Wheel (Shouldered Type)