1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bearing IRH Type (IRH-300)

IGC BALL TRANSFER IRH

Ball Bearing IRH Type (IRH-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Structured with 2 rings. When fixed by the inner ring, the outer ring rotates.
· The inner ring rotates when facing up towards the ceiling.
· Used mainly for rotating parts such as TV stands and rotary tables.

Part Number
IRH-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWorking Load
(N)
Outer Dia. D
(Ø)

฿ 2,720.26

IGC BALL TRANSFER IRH 1 Piece(s) 3 Day(s) 10294304

Loading...

  1. 1

Basic Information

Type Standard Shape Cylinder Withstand Operating Load Range(N) 100.1~500.0
Body Material Aluminum Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part IRH-300 in the Ball Bearing IRH Type series.

Products with similar specification

Part Number
IRH-400
IRH-455
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWorking Load
(N)
Outer Dia. D
(Ø)

฿ 3,299.27

1 Piece(s) 3 Day(s) 10392401

฿ 4,234.84

1 Piece(s) 3 Day(s) 10490456