1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball bear IK-SNM type

Ball bear IK-SNM type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,766.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- IGUCHI KIKO offers the IK-SNM type of ball transfer designed for factory automation industrial applications.
- This stud-mount ball transfer is equipped with a sturdy bolt and is specifically designed for applications where the ball faces downward. For heavy load applications, it is recommended to choose a material with the same hardness as the load ball of the ball transfer.
- The IK-SNM type ball transfer is available in four sizes: M8, M10, M12, and M16.
- All components of the IK-SNM type ball transfer are made of stainless steel, ensuring durability and corrosion resistance.
- The load capacity of the ball transfer can be selected up to 980 N.
- The ball transfer's mounting screw can be easily tightened using a flat tip screwdriver.

Part Number
IK-13SNM
IK-16SNM
IK-19SNM
IK-22SNM
IK-25SNM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 2,766.09

IGC BALL TRANSFER IK-SNM 1 Piece(s) 3 Day(s) 10100.1~500.01472312.7(1/2)

฿ 3,053.81

IGC BALL TRANSFER IK-SNM 1 Piece(s) 5 Day(s) 10100.1~500.02452915.88(5/8)

฿ 3,801.85

IGC BALL TRANSFER IK-SNM 1 Piece(s) 9 Day(s) 10500.1~50005883819.05(3/4)

฿ 4,940.90

IGC BALL TRANSFER IK-SNM 1 Piece(s) 5 Day(s) 10500.1~50007844822.225(7/8)

฿ 5,176.81

IGC BALL TRANSFER IK-SNM 1 Piece(s) 5 Day(s) 10500.1~50009804825.4(1)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Body Material Stainless Steel
Main Ball material Stainless Steel Sub Ball Stainless Steel Application General-Purpose Air Ball Transfer