1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Transfer IK-N Model (IK-22N)

IGC BALL TRANSFER IK-N

Ball Transfer IK-N Model (IK-22N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- IK-N Type Ball Transfer by IGUCHI KIKO.
- Stud-mount ball transfer designed for ball down position applications, featuring a sturdy bolt. For heavy load applications, select a material with the same hardness as the load ball of the ball transfer.
- Available in 4 sizes: M12, M16, M22, and M24.
- Made entirely of steel.
- The main ball of the ball transfer is made of SUJ2.
- The load capacity of the ball transfer can be selected up to 147 N.

Part Number
IK-22N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWorking Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 2,908.13

IGC BALL TRANSFER IK-N 1 Piece(s) 3 Day(s) 108824722.225(7/8)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Withstand Operating Load Range(N) 500.1~5000
Body Material Steel Main Ball material Steel Sub Ball Steel
Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part IK-22N in the Ball Transfer IK-N Model series.

Products with similar specification

Part Number
IK-25N
IK-38N
IK-51N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWorking Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 3,733.10

1 Piece(s) 3 Day(s) 1011805525.4(1)

฿ 9,007.07

1 Piece(s) 3 Day(s) 10245080112.7(1/2)

฿ 11,719.96

1 Piece(s) 5 Day(s) 10343010050.8(2)