1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball bearing IP-25 type (IP-25W)

IGC BALL TRANSFER IP-25

Ball bearing IP-25 type (IP-25W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flange mounting type with all resin specification.

[Features]
· All resin product, so can be used in strict hygiene environments.
· Mainly used for conveyor lines at food and pharmaceutical production factories.

Specification

●Allowable Weight(kg):10
●SPQ(piece):10
●For upward
●Water drain hole as standard equipment on the bottom

Materials

●Main Ball: Conductive Ultra High Molecular Weight(ESD UHMWPE)
●Body: Polyacetate(POM)
Part Number
IP-25W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Ball material Plastic Body Color

฿ 400.36

IGC BALL TRANSFER IP-25 1 Piece(s) 3 Day(s) 10[Plastic] POMWhite

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Withstand Operating Load Range(N) 50.1~100.0
Working Load(N) 98 Body Material POM Outer Dia. D(Ø) 69
Ball Size (Inch)(Ø) 25.4(1) Sub Ball POM Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part IP-25W in the Ball bearing IP-25 type series.

Products with similar specification

Part Number
IP-25B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Ball material Plastic Body Color

฿ 760.08

1 Piece(s) 3 Day(s) 10[Plastic] Conductive UHMWPEBlack