1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball bearing IP-16 type

IGC BALL TRANSFER IP-16

Ball bearing IP-16 type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flange mounting type with all resin specification.

[Features]
· All resin product, so can be used in strict hygiene environments.
· Mainly used for conveyor lines at food and pharmaceutical production factories.
· When using in a clean room, degreasing cleaning specifications are recommended.
· Note: The recommended tightening torque of bolt type is less than 0.8 N / m

Part Number
IP-16W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 320.07

IGC BALL TRANSFER IP-16 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Withstand Operating Load Range(N) 20.1~50.0
Working Load(N) 29.4 Body Material POM Main Ball material POM
Outer Dia. D(Ø) 51 Ball Size (Inch)(Ø) 15.88(5/8) Sub Ball POM
Application General-Purpose Air Ball Transfer Plastic Body Color White

Please check the type/dimensions/specifications of the part IP-16W in the Ball bearing IP-16 type series.