1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear IB-S Type (Main Body MaterialStainless Steel)

Ball Bear IB-S Type (Main Body MaterialStainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pressed stainless steel product. Ideal for conveyance systems for transporting lightweight workpieces.

[Features]
· Same heavy press as IM & US type products, available at a low price, with quick delivery time.
· Mainly used for conveyor systems for moving lightweight equipment.

Part Number
IB-19S
IB-25S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWorking Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 704.90

IGC BALL TRANSFER IB-S 1 Piece(s) 6 Day(s) 101966519.05(3/4)

฿ 980.90

IGC BALL TRANSFER IB-S 1 Piece(s) 6 Day(s) 102947825.4(1)

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Withstand Operating Load Range(N) 100.1~500.0
Body Material Stainless Steel Main Ball material Stainless Steel Sub Ball Stainless Steel
Application General-Purpose Air Ball Transfer