1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball bearing US-J type (main body material: steel) (US-25J)

BALL TRANSFER US-J

Ball bearing US-J type (main body material: steel) (US-25J)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pressed steel product. Workpiece transport without scratching due to main ball being made of resin.

[Features]
· Same heavy press as IM type product available at a low price, with quick delivery time.
· Embedded type keeps the installation height low.
· Mainly used for conveyor systems for moving lightweight equipment.

Part Number
US-25J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 374.49

BALL TRANSFER US-J 1 Piece(s) 3 Day(s) 1050.1~100.09855.825.4(1)

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Body Material Steel
Main Ball material POM Sub Ball Steel Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part US-25J in the Ball bearing US-J type (main body material: steel) series.

Products with similar specification

Part Number
US-16J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 163.05

1 Piece(s) 6 Day(s) 1020.1~50.029.441.315.88(5/8)