US Ball Bearing (main body material: steel)

Brand :
IGUCHI KIKO

Caution

    Product Description

    Ideal for conveyance systems for transporting lightweight workpieces. Low price is a feature. Embedded type, and so mounting height can be kept low.

    [Features]
    · Same heavy press as IM type product available at a low price, with quick delivery time.
    · Embedded type keeps the installation height low.
    · Mainly used for conveyor systems for moving lightweight equipment.

    Specification

    ●SPQ(piece):100
    ●For upward

    Materials

    ●Main Ball: Steel(S15CK)
    ●Sub-ball: Steel(SUJ2)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    US Ball Bearing (main body material: steel) | IGUCHI KIKO | MISUMI Thailand