1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear IS-BK type

IGC BALL TRANSFER IS-BK

Ball Bear IS-BK type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mainly for mold replacement use

[Features]
· By mounting the spring mechanism, it is possible to fix the die without removing the ball bearing, by lowering the ball part by clamping the mold, after completion of mold transport and positioning.
· Mainly used for press die changes.

Part Number
IS-19BK-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,950.00

IGC BALL TRANSFER IS-BK 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type With Spring Shape Cylinder Withstand Operating Load Range(N) 100.1~500.0
Working Load(N) 461 Body Material Steel Main Ball material Steel
Outer Dia. D(Ø) 35.8 Ball Size (Inch)(Ø) 19.05(3/4) Sub Ball Steel
Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part IS-19BK-05 in the Ball Bear IS-BK type series.