1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bearing IS-B Type

Ball Bearing IS-B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,495.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All steel built-in spring type

Part Number
IS-10B
IS-13B
IS-19B
IS-25B
IS-38B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 2,495.65

IGC BALL TRANSFER IS-B 1 Piece(s) 5 Day(s) 10100.1~500.0176289.53(3/8)

฿ 2,598.77

IGC BALL TRANSFER IS-B 1 Piece(s) 10 Day(s) 10100.1~500.02162812.7(1/2)

฿ 3,286.24

IGC BALL TRANSFER IS-B 1 Piece(s) 5 Day(s) 10500.1~500011764119.05(3/4)

฿ 6,208.02

IGC BALL TRANSFER IS-B 1 Piece(s) 5 Day(s) 10500.1~500017645225.4(1)

฿ 8,575.09

IGC BALL TRANSFER IS-B 1 Piece(s) 5 Day(s) 10500.1~5000254872112.7(1/2)

Loading...

  1. 1

Basic Information

Type With Spring Shape Cylinder Body Material Steel
Main Ball material Steel Sub Ball Steel Application General-Purpose Air Ball Transfer