(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strong bolts are set while maintaining the excellent characteristics of the IS type ball bearer.
Type | Standard | Shape | Round-shaped male screw | Body Material | Stainless Steel |
---|---|---|---|---|---|
Main Ball material | Stainless Steel | Sub Ball | Stainless Steel | Application | General-Purpose Air Ball Transfer |
Please check the type/dimensions/specifications of the part IS-05SN in the Ball Transfer IS-SN Type (Stainless Steel) series.
Part Number |
---|
IS-06SN |
IS-08SN |
IS-10SN |
IS-13SN |
IS-16SN |
IS-19SN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Outer Dia. D (Ø) | Ball Size (Inch) (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,192.26 | 1 Piece(s) | 3 Day(s) | 10 | 100.1~500.0 | 196 | 17 | 6.350(1/4) | ||
฿ 1,179.10 | 1 Piece(s) | 3 Day(s) | 10 | 100.1~500.0 | 294 | 18 | 7.938(5/16) | ||
฿ 1,143.48 | 1 Piece(s) | 3 Day(s) | 10 | 100.1~500.0 | 392 | 23 | 11.113(7/16) | ||
฿ 1,567.55 | 1 Piece(s) | 3 Day(s) | 10 | 100.1~500.0 | 490 | 28 | 14.288(9/16) | ||
฿ 1,989.01 | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 686 | 24 | 15.88(5/8) | ||
฿ 2,255.03 | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 980 | 41 | 22.225(7/8) |
How can we improve?
How can we improve?