1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball BearIS-SNM Type (Stainless Steel Main Body) (IS-05SNM)

IGC BALL TRANSFER IS-SNM

Ball BearIS-SNM Type (Stainless Steel Main Body) (IS-05SNM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ascending use bolt type ball bearing. Can be used in places where clearance is restricted.

Part Number
IS-05SNM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 557.51

IGC BALL TRANSFER IS-SNM 1 Piece(s) 3 Day(s) 1020.1~50.04984.763(3/16)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Body Material Steel
Main Ball material Stainless Steel Sub Ball Stainless Steel Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part IS-05SNM in the Ball BearIS-SNM Type (Stainless Steel Main Body) series.

Products with similar specification

Part Number
IS-06SNM
IS-08SNM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 627.10

1 Piece(s) 3 Day(s) 1050.1~100.098136.35(1/4)

฿ 681.97

1 Piece(s) 3 Day(s) 10100.1~500.0147157.938(5/16)