(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air driven unit.
[Features]
·The ISB air ball lifter combines an air cylinder with a ball transfer that has been processed with high precision, and lifts the conveyed object from the top surface of the table using air pressure, and moves and rotates it horizontally 360°. It is a chemical device.
·It is mainly used during mold changeover.
Part Number |
---|
ISR-22T-120 |
ISR-22T-210 |
ISR-22T-300 |
ISR-22T-390 |
ISR-22T-480 |
ISR-22T-570 |
ISR-22T-660 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 9,989.12 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 770 | 120 | ||
฿ 16,520.14 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 1550 | 210 | ||
฿ 23,394.90 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 2320 | 300 | ||
฿ 31,644.60 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 3090 | 390 | ||
฿ 37,831.88 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 3870 | 480 | ||
฿ 44,706.62 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 4640 | 570 | ||
฿ 51,581.38 | IGC BALL TRANSFER ISR-22T | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 5420 | 660 |
Loading...
Type | Air Drive Type | Shape | Unit | Body Material | Aluminum |
---|---|---|---|---|---|
Main Ball material | Steel | Ball Size (Inch)(Ø) | 12.7(1/2) | Width W | 22 |
Application | Air Ball Lifter |
How can we improve?
How can we improve?