(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can lift the workpiece from table top using air pressure and move it 360° horizontally. Ideal for changing the setup of the mold. Can bear larger load than S type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 136,140.83 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 20000.1 or More | 28700 | 1000 | ||
฿ 14,113.98 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 1510 | 100 | ||
฿ 21,332.47 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 3020 | 150 | ||
฿ 27,863.48 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 4530 | 200 | ||
฿ 34,394.50 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 5000.1~10000 | 6040 | 250 | ||
฿ 41,612.98 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 5000.1~10000 | 7550 | 300 | ||
฿ 47,800.26 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 5000.1~10000 | 9060 | 350 | ||
฿ 55,018.76 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 10600 | 400 | ||
฿ 62,068.72 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 12100 | 450 | ||
฿ 68,424.52 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 13600 | 500 | ||
฿ 75,299.28 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 15100 | 550 | ||
฿ 82,174.02 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 16600 | 600 | ||
฿ 88,361.30 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 18100 | 650 | ||
฿ 95,236.05 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 10000.1~20000 | 19600 | 700 | ||
฿ 102,110.80 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 20000.1 or More | 21100 | 750 | ||
฿ 108,641.81 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 20000.1 or More | 22600 | 800 | ||
฿ 115,516.57 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 20000.1 or More | 24100 | 850 | ||
฿ 122,391.32 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 20000.1 or More | 25700 | 900 | ||
฿ 128,578.59 | IGC BALL TRANSFER ISR-50D | 1 Piece(s) | 5 Day(s) | 10 | 20000.1 or More | 27200 | 950 |
Loading...
Type | Air Drive Type | Shape | Unit | Body Material | Aluminum |
---|---|---|---|---|---|
Main Ball material | Steel | Ball Size (Inch)(Ø) | 25.4(1) | Width W | 50 |
Application | Air Ball Lifter |
How can we improve?
How can we improve?