(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can lift the workpiece from table top using air pressure and move it 360° horizontally. Ideal for changing the setup of the mold.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 62,580.98 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 10000.1~20000 | 14000 | 1000 | ||
฿ 6,998.62 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 730 | 100 | ||
฿ 10,264.12 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 1470 | 150 | ||
฿ 12,807.78 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 2200 | 200 | ||
฿ 16,176.41 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 2940 | 250 | ||
฿ 18,926.31 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 3680 | 300 | ||
฿ 22,019.95 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 4410 | 350 | ||
฿ 25,457.33 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 5150 | 400 | ||
฿ 28,894.69 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 5880 | 450 | ||
฿ 30,957.12 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 6620 | 500 | ||
฿ 34,394.50 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 7350 | 550 | ||
฿ 37,831.88 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 8090 | 600 | ||
฿ 40,925.52 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 12 Day(s) | 10 | 5000.1~10000 | 8820 | 650 | ||
฿ 44,019.15 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 9560 | 700 | ||
฿ 47,112.79 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 10000.1~20000 | 10300 | 750 | ||
฿ 49,862.69 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 10000.1~20000 | 11000 | 800 | ||
฿ 56,393.71 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 10000.1~20000 | 12500 | 900 | ||
฿ 59,143.60 | IGC BALL TRANSFER ISR-50S | 1 Piece(s) | 7 Day(s) | 10 | 10000.1~20000 | 13200 | 950 |
Loading...
Type | Air Drive Type | Shape | Unit | Body Material | Aluminum |
---|---|---|---|---|---|
Main Ball material | Steel | Ball Size (Inch)(Ø) | 25.4(1) | Width W | 50 |
Application | Air Ball Lifter |
How can we improve?
How can we improve?