1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Bear ISR-C50D type (ISR-C50D-100-A)

IGC BALL TRANSFER ISR-C50D

Ball Bear ISR-C50D type (ISR-C50D-100-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can lift the workpiece from table top using air pressure and move it 360° horizontally. Stainless steel construction, and so can be used in clean room applications.

Part Number
ISR-C50D-100-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Length L
(mm)

฿ 30,836.51

IGC BALL TRANSFER ISR-C50D 1 Piece(s) 5 Day(s) 10500.1~50001510100

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Body Material Aluminum
Main Ball material Stainless Steel Ball Size (Inch)(Ø) 25.4(1) Width W 49.5±0.4
Application Air Ball Lifter for Clean Room