1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISR-C38 Air Ball Lifter

IGC BALL TRANSFER ISR-C38

ISR-C38 Air Ball Lifter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145,295.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Air-driven unit for clean room

[Features]
· Improved cleaning based on conventional air ball lifters.
· Various semiconductors, FPD is a unit that can respond a wide range of positioning needs and general purpose jigs, and clean room transportation / positioning system for items of various weights.
· Special specifications also produced to accommodate more stringent user needs.

Part Number
ISR-C38-800-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 145,295.10

IGC BALL TRANSFER ISR-C38 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Withstand Operating Load Range(N) 5000.1~10000
Working Load(N) 7640 Body Material Aluminum Main Ball material Stainless Steel
Ball Size (Inch)(Ø) 19.05(3/4) Length L(mm) 800 Width W 38
Application Air Ball Lifter for Clean Room