1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball bearing IP-25 type (POM) (IP-25JW)

IGC BALL TRANSFER IP25

Ball bearing IP-25 type (POM) (IP-25JW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- IGUCHI KIKO introduces the Ball Bear IP-25 type, offering 4 models: IP-25JW, IP-25U1W, IP-25P1W, and IP-25U2B.
- The Ball Bear IP-25 type serves as a cleanroom ball transfer system.
- The main ball is available in 4 different materials: POM (IP-25JW), UHMWPE (IP-25U1W), PEEK (IP-25P1W), and ESD UHMWPE (IP-25U2B).
- The load capacity of the Ball Bear IP-25 type varies depending on the specific application and environmental conditions.
- A recommended tightening torque of less than 0.8N m is advised. The body and cap are of a cost-effective molded type.

Part Number
IP-25JW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Ball material Plastic Body Color

฿ 398.85

IGC BALL TRANSFER IP25 1 Piece(s) 3 Day(s) 10[Plastic] POMWhite

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Withstand Operating Load Range(N) 1.0~10.0
Working Load(N) 9.8 Body Material POM Outer Dia. D(Ø) 69
Ball Size (Inch)(Ø) 25.4(1) Sub Ball POM Application Ball Transfer for Clean Room

Please check the type/dimensions/specifications of the part IP-25JW in the Ball bearing IP-25 type (POM) series.

Products with similar specification

Part Number
IP-25P1W
IP-25U1W
IP-25U2B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Ball material Plastic Body Color

฿ 1,660.26

1 Piece(s) 5 Day(s) 10[Plastic] PEEKWhite

฿ 708.21

1 Piece(s) 5 Day(s) 10[Plastic] UHMWPEWhite

฿ 769.94

1 Piece(s) 11 Day(s) 10[Plastic] Conductive UHMWPEBlack