(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Clean room use, all resin type
· DuPont™ and Vespel ® are trademarks or registered trademarks of Du Pont.
· IP mold standard cleaning specification is ISB cleaning 1, but other cleaning also possible.
Type | Standard | Withstand Operating Load Range(N) | 1.0~10.0 | Working Load(N) | 9.8 |
---|---|---|---|---|---|
Body Material | POM | Ball Size (Inch)(Ø) | 15.88(5/8) | Sub Ball | POM |
Application | Ball Transfer for Clean Room |
Please check the type/dimensions/specifications of the part IP-16JW in the Ball bearing IP-16 type (POM) series.
Part Number |
---|
IP-16JNW |
IP-16P1NW |
IP-16P1W |
IP-16U1NW |
IP-16U1W |
IP-16U2B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Main Ball material | Outer Dia. D (Ø) | Plastic Body Color |
---|---|---|---|---|---|---|---|---|---|
฿ 330.11 | 1 Piece(s) | 5 Day(s) | 10 | Round-shaped male screw | [Plastic] POM | 29 | White | ||
฿ 847.35 | 1 Piece(s) | 5 Day(s) | 10 | Round-shaped male screw | [Plastic] PEEK | 29 | White | ||
฿ 847.35 | 1 Piece(s) | 11 Day(s) | 10 | Flange | [Plastic] PEEK | 51 | White | ||
฿ 576.39 | 1 Piece(s) | 10 Day(s) | 10 | Round-shaped male screw | [Plastic] UHMWPE | 29 | White | ||
฿ 576.39 | 1 Piece(s) | 5 Day(s) | 10 | Flange | [Plastic] UHMWPE | 51 | White | ||
฿ 615.10 | 1 Piece(s) | 11 Day(s) | 10 | Flange | [Plastic] Conductive UHMWPE | 51 | Black |
How can we improve?
How can we improve?