1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear ISC-16 type (main body material resin) (ISC-16JS-J)

IGC BALL TRANSFER ISC-16

Ball Bear ISC-16 type (main body material resin) (ISC-16JS-J)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clean room type with resin main ball

[Features]
· DuPont™ Vespel ® that does not scratch the glass base, PBI & PEEK utilizing various engineering plastics.
· Maximum suppression of (dust) particle generation, ISB Equipped with unique cleaning technology.
· In addition to high precision machined ISC ball bearings, various new molded products achieving substantial cost reduction have been added to the line-up.
· Degreasing to match the usage environment is possible, from ISB cleaning to clean pack precision cleaning.
· A number of new products for use within environments exceeding 1,200°C and vacuum chambers have been added to the lineup, including various loaders and unloaders, optical measuring instruments that are adverse to light reflection, and mother glass cutting parts.
· Custom type products tailored to the user's specific application can be ordered.

Part Number
ISC-16JS-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Ball material

฿ 1,764.75

IGC BALL TRANSFER ISC-16 1 Piece(s) 5 Day(s) 10[Plastic] POM

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Withstand Operating Load Range(N) 1.0~10.0
Working Load(N) 9.8 Body Material POM Outer Dia. D(Ø) 27
Ball Size (Inch)(Ø) 15.88(5/8) Sub Ball Stainless Steel Application Ball Transfer for Clean Room
Plastic Body Color Brown

Please check the type/dimensions/specifications of the part ISC-16JS-J in the Ball Bear ISC-16 type (main body material resin) series.

Products with similar specification

Part Number
ISC-16P1S-J
ISC-16U1S-J
ISC-16V1S-J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Ball material

฿ 2,539.98

1 Piece(s) Available 5 Day(s) 10[Plastic] PEEK

฿ 2,195.30

1 Piece(s) 5 Day(s) 10[Plastic] UHMWPE

฿ 4,608.06

1 Piece(s) 5 Day(s) 10[Plastic] Vespel SP