1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear ISC-10 type (main body material resin) (ISC-10FS-J)

IGC BALL TRANSFER ISC-10

Ball Bear ISC-10 type (main body material resin) (ISC-10FS-J)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For clean room use, with choice of resin material types to suit the application.
· DuPont™ and Vespel ® are trademarks or registered trademarks of Du Pont.
· ISC The standard cleaning specification of the mold is clean pack, but other cleaning also possible.

Part Number
ISC-10FS-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Main Ball material Sub Ball Plastic Body Color

฿ 1,541.81

IGC BALL TRANSFER ISC-10 1 Piece(s) 5 Day(s) 10[Plastic] POM[Plastic] POMStainless SteelTranslucent (White)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Withstand Operating Load Range(N) 1.0~10.0
Working Load(N) 9.8 Outer Dia. D(Ø) 15 Ball Size (Inch)(Ø) 9.53(3/8)
Application Ball Transfer for Clean Room

Please check the type/dimensions/specifications of the part ISC-10FS-J in the Ball Bear ISC-10 type (main body material resin) series.

Products with similar specification

Part Number
ISC-10FS-F
ISC-10FS-U1
ISC-10JS-J
ISC-10P1S-F
ISC-10P1S-J
ISC-10P1S-P1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBody Material Main Ball material Sub Ball Plastic Body Color

฿ 2,022.96

1 Piece(s) 5 Day(s) 10[Plastic] 3F[Plastic] 3FStainless SteelTranslucent (White)

฿ 2,057.42

1 Piece(s) 5 Day(s) 10[Plastic] UHMWPE[Plastic] 3FStainless SteelTranslucent (White)

฿ 1,178.79

1 Piece(s) 5 Day(s) 10[Plastic] POM[Plastic] UHMWPEStainless SteelTranslucent (White)

฿ 1,868.15

1 Piece(s) 5 Day(s) 10[Plastic] 3F[Plastic] PEEKStainless SteelTranslucent (White)

฿ 1,431.48

1 Piece(s) 5 Day(s) 10[Plastic] POM[Plastic] PEEKStainless SteelTranslucent (White)

฿ 1,833.68

1 Piece(s) 5 Day(s) 10[Plastic] PEEK[Plastic] PEEKStainless SteelCream