1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Braided Hose with Non-welding Union Type Made of Stainless Steel, Z-10000NW

Braided Hose with Non-welding Union Type Made of Stainless Steel, Z-10000NW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,145.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A non-weld all-stainless steel union type flexible hose.

[Features]
· Features a union fitting for absorbing displacement.

Part Number
Z-10000NW-15A-300
Z-10000NW-15A-500
Z-10000NW-20A-300
Z-10000NW-20A-500
Z-10000NW-25A-300
Z-10000NW-25A-500
Z-10000NW-32A-300
Z-10000NW-32A-500
Z-10000NW-40A-300
Z-10000NW-40A-500
Z-10000NW-50A-300
Z-10000NW-50A-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
Minimum Bending Radius
(mm)
Bore diameter Size (A) Length
(mm)

฿ 3,145.41

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 18.85015A300

฿ 3,471.06

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 18.85015A500

฿ 4,013.80

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 23.76520A300

฿ 4,411.81

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 23.76520A500

฿ 5,135.47

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 318025A300

฿ 5,569.66

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 318025A500

฿ 6,763.70

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 3810032A300

฿ 7,378.81

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 3810032A500

฿ 8,211.02

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 4412040A300

฿ 9,043.22

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 4412040A500

฿ 11,250.38

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 55.414050A300

฿ 12,299.69

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 55.414050A500

Loading...

  1. 1

Basic Information

Type Blade Hose Bellow material SUS304 Applicable Fluid Steam / Water / Oil
Connecting Part Type Union screw Swaged Fittings L Type Union screw (Rc) Swage Fitting R Type Union screw (Rc)
Max. Operating Pressure(MPa) 1 Braid Single Blade Connecting Part Material SCS13
Applicable Bellows One Pitch