(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Non-weld general-purpose union type braided flexible hose.
[Features]
· General purpose: Features a union fitting for absorbing displacement.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. (Ø) | Minimum Bending Radius (mm) | Bore diameter Size (A) | Length (mm) | Applicable Bellows |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | ZNS FLEXIBLE HOSE | 1 Piece(s) | Quote | 13 | 50 | 15A | 300 | Spiral | ||
฿ 1,300.08 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 13 | 50 | 15A | 500 | Spiral | ||
฿ 1,336.27 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 19 | 65 | 20A | 300 | Spiral | ||
฿ 1,625.73 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 8 Day(s) | 19 | 65 | 20A | 500 | Spiral | ||
฿ 1,589.54 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 25.3 | 80 | 25A | 300 | Spiral | ||
฿ 2,059.93 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 25.3 | 80 | 25A | 500 | Spiral | ||
฿ 2,168.48 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 33.5 | 100 | 32A | 300 | One Pitch | ||
฿ 2,602.67 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 33.5 | 100 | 32A | 500 | One Pitch | ||
฿ 2,675.03 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 39.1 | 120 | 40A | 300 | One Pitch | ||
฿ 3,253.96 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 39.1 | 120 | 40A | 500 | One Pitch | ||
฿ 3,543.43 ฿ 1,958.10 | FLEXIBLE HOSE | 1 Piece(s) | Same day | 52.6 | 140 | 50A | 300 | One Pitch | ||
฿ 4,230.89 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 52.6 | 140 | 50A | 500 | One Pitch |
Loading...
Type | Blade Hose | Bellow material | SUS304 | Applicable Fluid | Steam / Water / Oil |
---|---|---|---|---|---|
Connecting Part Type | Union screw | Swaged Fittings L Type | Union screw (Rc) | Swage Fitting R Type | Union screw (Rc) |
Max. Operating Pressure(MPa) | 1 | Braid | Single Blade | Connecting Part Material | FCMB |
How can we improve?
How can we improve?