1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Braided Hose with Stainless Steel Flanged Liquid Contacts Z-4000

Braided Hose with Stainless Steel Flanged Liquid Contacts Z-4000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,831.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A flange type flexible braided hose with parts that come into contact with water made of stainless steel.

[Features]
· A product featuring a wide variety of product specifications and materials for use with different applications.

Features

●The wetted part is a stainless Steel flange type hose.

Usage

●Pipe centering, displacement absorption, earthquake resistance measures.

Specification

●SPQ(piece):1
●Max Working Pressure: 1MPa(at room temperature)
●Applicable Fluid: Cold/Hot water/Steam/Oils/Gas(limited to non-corrosive fluids)
●Working Temperature Range: -40 to 300°C

Materials

●Flexible Part: Stainless Steel(SUS304)
●Flange Portion: Steel(SS400)
Part Number
Z-4000-40A-300
Z-4000-50A-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
Minimum Bending Radius
(mm)
Bore diameter Size (A)

฿ 7,831.10

ZNS FLEXIBLE HOSE 1 Piece(s) 2 Day(s) 39.112040A

฿ 9,899.55

ZNS FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 52.614050A

Loading...

  1. 1

Basic Information

Type Blade Hose Bellow material SUS304 Applicable Fluid Water / Oil
Connecting Part Type Loose Flange Max. Operating Pressure(MPa) 1 Braid Single Blade
Connecting Part Material SS400 Length(mm) 300 Applicable Bellows One Pitch