(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flange type flexible braided hose with parts that come into contact with water made of stainless steel.
[Features]
· Features flexible bellows which absorb vibration and short expansions and contractions between surfaces.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. (Ø) | Minimum Bending Radius (mm) | Bore diameter Size (A) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,731.26 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 13 | 50 | 15A | 300 | ||
฿ 2,162.44 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 13 | 50 | 15A | 500 | ||
฿ 1,963.43 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 19 | 65 | 20A | 300 | ||
฿ 2,427.79 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 19 | 65 | 20A | 500 | ||
฿ 2,328.28 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 25.3 | 80 | 25A | 300 | ||
฿ 2,925.29 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 25.3 | 80 | 25A | 500 | ||
฿ 2,792.63 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 33.5 | 100 | 32A | 300 | ||
฿ 3,455.98 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 33.5 | 100 | 32A | 500 | ||
฿ 3,091.14 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 39.1 | 120 | 40A | 300 | ||
฿ 3,755.48 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 39.1 | 120 | 40A | 500 | ||
฿ 3,543.84 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 5 Day(s) | 52.6 | 140 | 50A | 300 | ||
฿ 4,329.95 | ZNS FLEXIBLE HOSE | 1 Piece(s) | 8 Day(s) | 52.6 | 140 | 50A | 500 |
Loading...
Type | Blade Hose | Bellow material | SUS304 | Applicable Fluid | Water / Oil |
---|---|---|---|---|---|
Connecting Part Type | Loose Flange | Max. Operating Pressure(MPa) | 1 | Braid | Single Blade |
Connecting Part Material | SS400 |
How can we improve?
How can we improve?