1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Silencers BN-2606 (BN-2606-6)

SILENCER

Plastic Silencers BN-2606 (BN-2606-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Light weight type silencer

 
Part Number
BN-2606-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 210.49

SILENCER 1 Piece(s) Same day 101/812~15

Loading...

  1. 1

Basic Information

Type Standard Body Material Resin Pipe Connection Port Type R
Cover No Applicable Fluids Air Operating Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part BN-2606-6 in the Plastic Silencers BN-2606 series.

Products with similar specification

Part Number
BN-2606-10
BN-2606-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 327.70

1 Piece(s) Same day 103/863~70

฿ 268.58

1 Piece(s) Same day -1/440~40